Technical data

CA13AV1175

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1175 mm
    Weight 130 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    LAND ROVER ETC9019
    MAZDA RFJ5-18-381
    NISSAN 11950-10G00 | 11950-10G01 | 11950-10G02 | 11950-80W00
    SAAB 9367020
    SUZUKI 17521-78E00
    TOYOTA 90916-02397
    VOLVO 978397
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    LAND ROVER Range Rover Range Rover 04/1986 => 09/1994
    MAZDA E E serie 12/1987 => 04/2002
    NISSAN Pathfinder Pathfinder (D21) 08/1986 => 02/1998
    NISSAN Pick-up Pick-up (D21) 09/1985 => 02/1998
    NISSAN Terrano Terrano (WD21) 08/1987 => 10/1995
    SAAB 900 900 série 1 10/1980 => 06/1993
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    TOYOTA Land Cruiser Land Cruiser (BJ60) 08/1980 => 01/1990
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    TOYOTA Land Cruiser Land Cruiser (BJ80) 01/1990 => 01/1998
    TOYOTA Land Cruiser Land Cruiser (KZJ9_/VZJ9_/KDJ9_) 04/1996 => 09/2002
    VOLVO 940 940 09/1990 => 06/1998

Last product search