Technical data

CA13AV1200

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1200 mm
    Weight 132 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 6169929 | 6656187
    TOYOTA 90916-02196 | 99332-11205
    VOLVO 969992
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Granada Granada 85 05/1985 => 12/1991
    FORD Granada Granada 92 01/1992 => 01/1995
    FORD Scorpio Scorpio 03/1985 => 01/1992
    FORD Sierra Sierra II 01/1987 => 01/1993
    FORD Transit/Tourneo Transit IV 08/1991 => 08/1994
    TOYOTA 4-Runner 4 Runner (130) 08/1989 => 11/1995
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997
    TOYOTA Hilux Hilux LN RZ 08/1997 => 08/2001
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    VOLVO 740 740 07/1984 => 08/1992
    VOLVO 940 940 09/1990 => 06/1998

Last product search