Technical data

CA13AV1250

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1250 mm
    Weight 140 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ISUZU 8-94334-987-0
    OPEL 1854729
    TOYOTA 99322-11250 | 99322-51250 | 99332-01260 | 99332-11250
    VAUXHALL 94334987
    VOLKSWAGEN 068260849D
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ISUZU Trooper Trooper 98 (UBS) 01/1998 => 01/2004
    OPEL Monterey Monterey II 07/1998 => 08/1999
    OPEL Vectra Vectra B 10/1995 => 01/1999
    TOYOTA Dyna Dyna 100 08/1985 => 08/2001
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998
    TOYOTA Land Cruiser Land Cruiser (BJ60) 08/1980 => 01/1990
    VAUXHALL Monterey Monterey B 07/1998 => 08/1999
    VOLKSWAGEN Transporter Transporter (F24) 05/1979 => 07/1992

Last product search