Technical data

CA13AV1275

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1275 mm
    Weight 145 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 01978-11264 | 11950-C8600
    SAAB 9382383
    TOYOTA 99322-01260 | 99322-51270 | 99332-11260 | 99332-11265 | 99332-11275 | 99332-61275
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Patrol Patrol (160) 07/1980 => 07/1985
    SAAB 9000 9000 06/1984 => 07/1998
    TOYOTA Crown Crown 09/1979 => 07/1983
    TOYOTA Dyna Dyna 100 08/1985 => 08/2001
    TOYOTA Dyna Dyna 150 08/1985 => 07/2001
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998
    TOYOTA Hilux Hilux LN RN YN 08/1988 => 08/1997
    TOYOTA Land Cruiser Land Cruiser (BJ70) 11/1984 =>
    TOYOTA Land Cruiser Land Cruiser (BJ80) 01/1990 => 01/1998

Last product search