Technical data

CA13AV1525

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 1525 mm
    Weight 160 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ISUZU 8-94434-926-0
    OPEL 1854716
    VAUXHALL 94434926
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ISUZU Trooper Trooper (UBS) 02/1981 => 12/1997
    OPEL Frontera Frontera A 03/1991 => 09/1998
    OPEL Monterey Monterey I 09/1991 => 06/1998
    VAUXHALL Brava Brava 07/1996 => 09/2002
    VAUXHALL Frontera Frontera A 10/1991 => 09/1998
    VAUXHALL Monterey Monterey A 05/1994 => 06/1998

Last product search