Technical data

CA13AV635

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 635 mm
    Weight 70 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 57231-24000 | 57231-28100
    MITSUBISHI MD176795 | MD178429 | MD185961 | MD185962
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Excel Excel 08/1989 => 10/1994
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    HYUNDAI Pony Pony 08/1989 => 10/1994
    HYUNDAI Scoupe Scoupe 03/1990 => 05/1996
    MITSUBISHI Colt Colt (C1*) 01/1984 => 02/1989
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Galant Galant (E3*) 12/1987 => 10/1992
    MITSUBISHI Lancer F Lancer F (C1*) 01/1984 => 06/1988
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F III (CV*) 07/1985 => 03/1992
    MITSUBISHI Space wagon Space Wagon (D0) 10/1983 => 04/1991

Last product search