Technical data

CA13AV675

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 675 mm
    Weight 80 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 57170-33910 | 57231-21000 | 57231-29100 | 57231-29200
    KIA 57231-29100
    MITSUBISHI MD178430 | MD178431
    NISSAN 11950-54A00
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Accent Accent FL 10/1999 => 01/2003
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Accent Accent 02/2003 => 12/2006
    HYUNDAI Coupé Coupé 01/2002 => 12/2006
    HYUNDAI Coupé Coupé 05/1995 => 12/2001
    HYUNDAI Coupé Coupé FL 09/2006 => 09/2008
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Excel Excel 01/1986 => 10/1989
    HYUNDAI Lantra Lantra 05/1995 => 07/2000
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    HYUNDAI Pony Pony 01/1986 => 10/1989
    HYUNDAI Santamo Santamo 07/1998 => 12/2001
    HYUNDAI Sonata Sonata série 2 07/1993 => 07/1998
    HYUNDAI Sonata Sonata série 1 10/1988 => 06/1993
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    HYUNDAI Getz Getz (TB) (IND) 01/2007 => 12/2008
    HYUNDAI Getz Getz (TB) 11/2006 => 01/2011
    KIA Rio Rio II (BN) 06/2005 => 12/2006
    KIA Cerato Cerato 01/2004 => 12/2008
    MITSUBISHI Colt Colt (C1*) 01/1984 => 02/1989
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Eclipse Eclipse (D2/3) 12/1989 => 04/1999
    MITSUBISHI Galant Galant (E1*) 05/1984 => 11/1987
    MITSUBISHI Galant Galant (E3*) 12/1987 => 10/1992
    MITSUBISHI Lancer F Lancer F (C1*) 01/1984 => 06/1988
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F III (CV*) 07/1985 => 03/1992
    MITSUBISHI Space wagon Space Wagon (D0) 10/1983 => 04/1991
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000

Last product search