Technical data

CA13AV750

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 750 mm
    Weight 82 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60805196 | 60806474 | 71739605
    FIAT 7629235 | 7655544 | 71739605
    HYUNDAI 57181-43000
    LANCIA 7629235 | 7655544 | 71739605
    LAND ROVER ERC5146
    MERCEDES 0049979592 | 0069970992
    MITSUBISHI MD076231 | MD180581
    NISSAN 02117-75523 | 02117-76023 | 11750-D1100 | 11950-D2015 | 11950-D2017
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 155 155 11/1991 => 08/1997
    ALFA ROMEO 164 164 07/1987 => 09/1992
    FIAT Coupé Coupé (PC) 11/1993 => 09/1996
    FIAT Croma Croma FL90 (154) 01/1991 => 12/1996
    FIAT Tempra Tempra (160) MQ 93 03/1993 => 12/1996
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) RL 93 03/1993 => 12/1995
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    HYUNDAI H100 H100 07/1993 => 03/2000
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Dedra Dedra (835) 03/1989 => 06/1994
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999
    LANCIA Thema Thema (834) FL92 09/1992 => 11/1994
    LAND ROVER Defender Defender 10/1990 => 04/2007
    LAND ROVER Land Rover Land 110 10/1983 => 09/1990
    MERCEDES Transporter Transporter T1 (600) 04/1977 => 02/1996
    MITSUBISHI L200 L200 (K1/2/3) 11/1986 => 03/2001
    MITSUBISHI L300 L300 (L030) 09/1979 => 05/1986
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004
    MITSUBISHI Pajero Pajero 1 (L0/1) 01/1983 => 06/1991
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 1 (L0/1) 01/1983 => 06/1991
    MITSUBISHI Starion Starion (A18*) 02/1982 => 03/1990
    NISSAN Prairie Prairie (M10) 09/1982 => 09/1988
    NISSAN Serena Serena (C23M) 07/1992 => 11/2001
    NISSAN Stanza Stanza (T11) 08/1981 => 12/1985
    NISSAN Vanette Vanette Cargo (C23M) 07/1992 => 11/2001
    NISSAN Vanette Vanette (C220) 04/1986 => 11/1994
    NISSAN Vanette Vanette (GC22) 09/1986 => 03/1993
    NISSAN Vanette Vanette (C120) (E) 09/1986 => 11/1994

Last product search