Technical data

CA13AV800

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 800 mm
    Weight 82 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60704054
    AUDI 026260849A | 050260849
    BMW 64 52 1 706 826 | 64 52 1 711 056
    FIAT 7629316
    GALLOPER MB553430
    HYUNDAI MB553430
    LAND ROVER ETC4272
    MITSUBISHI MB332253 | MD185960
    NISSAN 02117-79523 | 02117-80523 | 02117-80528 | 11720-16A10 | 11720-25A00 | 11920-01M01 | 11920-21M00 | 11950-W4410
    VOLKSWAGEN 026260849A | 075145271
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 164 164 07/1987 => 09/1992
    AUDI 100 100 (44) 08/1982 => 12/1990
    AUDI 100 100 (4A) 12/1990 => 07/1994
    AUDI 80 80 B3 08/1986 => 09/1991
    AUDI 80 80 B4 09/1991 => 07/1995
    AUDI 90 90 (89 & 8A) 04/1987 => 12/1991
    AUDI A6 A6 Série 1 (AU55) 07/1994 => 09/1997
    AUDI Cabriolet Cabriolet (8G) 06/1991 => 08/2000
    AUDI Coupé Coupé (8B) 11/1988 => 01/1996
    BMW M3 M3 (E30) 09/1986 => 06/1991
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW 5 series Série 5 (E12) 06/1972 => 06/1981
    BMW 5 series Série 5 (E28) 04/1981 => 08/1988
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 6 series Série 6 (E24) 01/1976 => 04/1989
    BMW 7 series Série 7 (E23) 03/1977 => 05/1986
    FIAT Croma Croma FL90 (154) 01/1991 => 12/1996
    GALLOPER Galloper Galloper 02/1998 => 02/2002
    HYUNDAI Galloper Galloper 10/1997 => 06/2002
    LAND ROVER Defender Defender 10/1990 => 04/2007
    LAND ROVER Land Rover Land 110 10/1983 => 09/1990
    MITSUBISHI Colt Colt (C5*) 04/1988 => 05/1992
    MITSUBISHI Colt Colt (CA*) 12/1991 => 12/1996
    MITSUBISHI L200 L200 (K1/2/3) 11/1986 => 03/2001
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F V (CB*/CD*) 12/1991 => 12/1996
    MITSUBISHI Pajero Pajero 1 (L0/1) 01/1983 => 06/1991
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Micra Micra mk1 (K10) 11/1982 => 11/1992
    NISSAN Primera Primera (P10/W10) 02/1990 => 01/1998
    NISSAN Sunny Sunny (B11) 10/1981 => 12/1986
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000
    VOLKSWAGEN LT LT I 04/1975 => 04/1996
    VOLKSWAGEN Passat Passat II 08/1981 => 07/1988

Last product search