Technical data

CA13AV825

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 825 mm
    Weight 92 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 049260849A
    BMW 64 52 1 276 096 | 64 55 1 716 960 | 64 55 1 722 990
    DAEWOO 96182007 | 96486813
    FIAT 4834880 | 7589248
    FORD 3950922
    HONDA 38920-PE1-711
    HYUNDAI 23127-24010 | 23127-24710 | 97713-24710
    LANCIA 4834880 | 7589248
    LAND ROVER GFB216
    MAZDA F874-18-381 | FE1H-15-907
    NISSAN 02117-82023 | 02117-84523 | 11750-V5700 | 11920-V2100
    RENAULT 5000552494
    ROVER GFB216
    TOYOTA 90916-02080 | 99332-00830 | 99332-10820 | 99332-60835
    VOLKSWAGEN 049260849A
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI 80 80 B1 05/1972 => 08/1978
    AUDI 80 80 B2 09/1978 => 03/1987
    BMW 3 series Série 3 (E30) 09/1982 => 09/1993
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 7 series Série 7 (E32) 09/1986 => 05/1994
    DAEWOO Espero Espero 09/1993 => 05/1999
    DAEWOO Nexia Nexia 03/1995 => 07/2005
    FIAT Tempra Tempra (160) MQ 93 03/1993 => 12/1996
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    FORD Ranger Ranger II(EQ) 01/2002 => 10/2007
    FORD Ranger Ranger III(ET) 10/2005 => 12/2010
    HONDA Integra Integra (DA) 03/1985 => 12/1989
    HYUNDAI Excel Excel 08/1989 => 10/1994
    HYUNDAI Lantra Lantra 12/1990 => 05/1995
    HYUNDAI Pony Pony 08/1989 => 10/1994
    LANCIA Dedra Dedra (835) 03/1989 => 06/1994
    LAND ROVER Land Rover Land 110 10/1983 => 09/1990
    LAND ROVER Range Rover Range Rover 07/1981 => 09/1986
    MAZDA 929 929 09/1986 => 12/1992
    MAZDA B B Pick-up 11/1989 => 06/1999
    MAZDA B B Pick-up 02/1999 => 12/2007
    MAZDA E E serie 12/1987 => 04/2002
    NISSAN Bluebird Bluebird (910) 04/1980 => 03/1984
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Prairie Prairie (M10) 09/1982 => 09/1988
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Vanette Vanette (C120) (E) 09/1986 => 11/1994
    RENAULT Espace Espace I 09/1984 => 01/1991
    ROVER SD1 SD1 06/1976 => 01/1987
    TOYOTA Celica Celica (TA/AA6) 08/1981 => 12/1985
    TOYOTA Cressida Cressida II 09/1980 => 04/1985
    TOYOTA Crown Crown 09/1979 => 07/1983
    TOYOTA Hiace Hiace YH/LH 50-60 12/1982 => 08/1989
    TOYOTA Hilux Hilux RN YN LN 5 & 6 08/1983 => 07/1998
    TOYOTA Modele F Modèle F 11/1982 => 01/1990
    VOLKSWAGEN Passat Passat II 08/1981 => 07/1988
    VOLKSWAGEN Santana Santana 08/1981 => 12/1984
    VOLKSWAGEN Taro Taro 02/1989 => 03/1997

Last product search