Technical data

CA13AV840

V-belt

  • Visual(s)

  • Main features

    Main features
    Width 1 13 mm
    Length 1 840 mm
    Weight 90 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96350467 | 96486814
    DAEWOO 96350467 | 96486814
    HYUNDAI 23127-24001
    MITSUBISHI MB167062
    NISSAN 11720-2F610 | 11920-W4400
    RENAULT 7700690029
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Lanos Lanos (T100) 09/1997 => 12/2002
    DAEWOO Lanos Lanos (T100) 09/1997 => 07/2005
    HYUNDAI Excel Excel 08/1989 => 10/1994
    HYUNDAI Pony Pony 08/1989 => 10/1994
    HYUNDAI Scoupe Scoupe 03/1990 => 05/1996
    MITSUBISHI Challenger Challenger (K9) 10/1998 => 02/2009
    MITSUBISHI Montero Montero Sport (K9) 08/1998 => 02/2009
    MITSUBISHI Pajero Pajero Sport (K9) 08/1998 => 12/2013
    NISSAN Cedric Cedric (Y30) 10/1983 => 06/1988
    NISSAN Laurel Laurel (C32) 01/1985 => 06/1990
    NISSAN Primera Primera (P11/W11) 06/1996 => 02/2002
    NISSAN Terrano Terrano (WD21) 08/1987 => 10/1995
    RENAULT Espace Espace I 09/1984 => 01/1991

Last product search