Technical data
CA3PK592
Poly V-belt
-
Visual(s)
-
Main features
Length 1 592 mm Number of Path 3 Weight 35 g -
OE equivalents
Brand OE reference JAGUAR AJ84229 | C2S6231 VOLVO 3450074 -
Compatibility
Brand Model Generation Dates JAGUAR X-Type X-Type 02/2001 => 02/2008 JAGUAR X-Type X-Type FL 03/2008 => 12/2009 VOLVO 440 440 10/1988 => 06/1997 VOLVO 480 480 07/1986 => 07/1995