Technical data

CA3PK630

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 630 mm
    Number of Path 3
    Weight 40 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    TOYOTA 99363-20630
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Carina Carina II (ST17*) 12/1987 => 11/1992
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Celica Celica (ST18) 08/1989 => 10/1993
    TOYOTA Celica Celica (ST200) 11/1993 => 07/1999
    TOYOTA Corolla Corolla (100) 05/1992 => 04/1997
    TOYOTA Corolla Corolla (110) 04/1997 => 11/1999
    TOYOTA Corolla Corolla (90) 05/1987 => 05/1992

Last product search