Technical data

CA3PK648

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 648 mm
    Number of Path 3
    Weight 41 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 46528833
    FORD 4513849 | 6680459 | 7412886
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Fiorino Fiorino (146) FL93 08/1993 => 09/2000
    FORD Escort Escort IV 01/1986 => 09/1990
    FORD Escort Escort V 09/1990 => 12/1994
    FORD Fiesta Fiesta III 89 02/1989 => 07/1995
    FORD Maverick Maverick 12/2000 => 05/2006
    FORD Mondeo Mondeo III FL (GE) 06/2003 => 06/2007
    FORD Orion Orion II 09/1990 => 09/1993
    FORD Orion Orion I 09/1983 => 09/1990

Last product search