Technical data

CA3PK668

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 668 mm
    Number of Path 3
    Weight 41 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 96568068
    FIAT 55192802
    HYUNDAI 57170-2D000 | 57170-2D001
    NISSAN 11720-BX015
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Brava Brava (182) 06/1995 => 09/1998
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Marea Marea (185) 07/1996 => 01/1999
    FIAT Multipla Multipla (186) 11/1998 => 06/2004
    FIAT Multipla Multipla FL 07/2004 => 05/2010
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Albea Albea 04/2002 => 12/2006
    FIAT Albea Albea FL 07/2006 => 07/2011
    HYUNDAI Elantra Elantra 06/2000 => 01/2007
    HYUNDAI Matrix Matrix 05/2001 => 08/2008
    HYUNDAI Matrix Matrix FL (TR09) 08/2008 => 03/2011
    LANCIA Dedra Dedra (835) FL94 07/1994 => 09/1999
    LANCIA Delta Delta (836) MQ93 03/1993 => 08/1999
    LANCIA Lybra Lybra (839) 09/1999 => 12/2006
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011
    NISSAN Note Note (E11E) 09/2005 => 12/2007

Last product search