Technical data

CA3PK682

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 682 mm
    Number of Path 3
    Weight 40 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUTOBIANCHI 71749429
    FIAT 71749429
    FORD 3954187
    LANCIA 71749429
    MAZDA GY01-18-381
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUTOBIANCHI Y10 Y10 01/1989 => 10/1995
    FIAT Fiorino Fiorino (146) FL93 08/1993 => 09/2000
    FORD Cougar Cougar 09/1998 => 02/2001
    FORD Maverick Maverick 12/2000 => 05/2006
    FORD Mondeo Mondeo III 2000 (GE) 10/2000 => 05/2003
    FORD Mondeo Mondeo II (GD) 08/1996 => 09/2000
    LANCIA Y10 Y10 (156) R92 09/1992 => 10/1995
    MAZDA MPV MPV II 06/1999 => 07/2002
    MAZDA Tribute Tribute 01/2000 => 05/2008

Last product search