Technical data
CA3PK690
Poly V-belt
-
Visual(s)
-
Main features
Length 1 690 mm Number of Path 3 Weight 40 g -
OE equivalents
Brand OE reference AUTOBIANCHI 7636448 FIAT 7636448 LANCIA 7636448 -
Compatibility
Brand Model Generation Dates AUTOBIANCHI Y10 Y10 01/1989 => 10/1995 FIAT Uno Uno (146) 01/1983 => 10/1989 FIAT Uno Uno (146) R89 10/1989 => 08/1995 LANCIA Y10 Y10 (156) 01/1989 => 09/1992