Technical data

CA3PK715

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 715 mm
    Number of Path 3
    Weight 45 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 31110-PJ7-013
    RENAULT 7700850113
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT R19 R19 Phase 2 05/1992 => 11/1995
    RENAULT R19 R19 Phase 1 07/1988 => 04/1992
    RENAULT Rapid Rapid II 09/1991 => 03/1998
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999

Last product search