Technical data

CA3PK720

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 720 mm
    Number of Path 3
    Weight 44 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7753473 | 46770218 | 71719399
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Punto Punto (176) 07/1993 => 09/1999
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Strada Strada Pick-up 03/1999 => 03/2003
    FIAT Uno Uno Mondo 01/1998 => 12/2010

Last product search