Technical data

CA3PK740

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 740 mm
    Number of Path 3
    Weight 40 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 8200830182
    MG PQS101450
    RENAULT 8200065601 | 8200830182
    ROVER DBP9213 | DBP9214 | GFB350 | GFB366 | PQS101450
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    RENAULT Clio Clio II 01/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Thalia Thalia FL 10/2008 => 12/2013
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013
    RENAULT Logan Logan 09/2004 => 11/2012
    ROVER série 200 200 Série 1 06/1984 => 12/1990
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    ROVER 75 75 02/1999 => 06/2004
    MG MG ZT MG ZT 06/2001 => 04/2005

Last product search