Technical data

CA3PK750

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 750 mm
    Number of Path 3
    Weight 42 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 82008-30183
    LAND ROVER CDU2160
    MG CDU2160
    NISSAN 82008-30183
    RENAULT 82008-30183 | 8200041848
    ROVER AHU2716 | CDU2160 | GFB70755
    SUZUKI 95141-M79F00
    TOYOTA 90080-91054 | 99363-20750 | 99363-30750
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    LAND ROVER Freelander Freelander 10/1997 => 09/2003
    LAND ROVER Freelander Freelander 09/2003 => 09/2006
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Thalia Thalia FL 10/2008 => 12/2013
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013
    RENAULT Logan Logan 09/2004 => 11/2012
    ROVER série 200 200 Série 3 11/1995 => 11/1999
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 200 200 Coupé/Cabriolet 03/1996 => 12/1999
    ROVER 25 25 12/1999 => 07/2004
    ROVER 25 Streetwise 08/2003 => 04/2005
    ROVER 25 25 08/2004 => 04/2005
    ROVER série 400 400 Série 2 05/1995 => 03/2000
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    ROVER 45 45 01/2000 => 05/2004
    ROVER 45 45 06/2004 => 04/2005
    SUZUKI ALTO Alto (RF410) 06/2002 => 03/2006
    TOYOTA Camry Camry (SX/VC10) 06/1991 => 08/1996
    TOYOTA Camry Camry (MCV/SXV20) 08/1996 => 07/2001
    MG MG ZR MG ZR 06/2001 => 04/2005

Last product search