Technical data

CA3PK763

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 763 mm
    Number of Path 3
    Weight 40 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 31110-PE3-752 | 31110-PM3-003 | 31110-PM5-505
    KIA 0K954-18-381
    MAZDA F2F6-18-381 | F201-18-381A | F262-18-381A
    ROVER GFB360 | GFB367 | GFB372
    TOYOTA 90916-02177 | 99363-90760
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Ballade Ballade 2 09/1983 => 12/1990
    HONDA Civic Civic (EC/ED/EE) 09/1987 => 08/1991
    HONDA Civic Civic Shuttle (EE*) 09/1987 => 12/1992
    HONDA Concerto Concerto 10/1989 => 12/1996
    HONDA CRX CRX (EE/ED) 09/1987 => 12/1992
    KIA Clarus Clarus 05/1995 => 07/2001
    MAZDA 626 626 (GD) 10/1987 => 01/1992
    MAZDA 626 626 (GV) 10/1988 => 02/1992
    MAZDA 626 626 (GV) 03/1992 => 10/1997
    ROVER série 200 200 Série 1 06/1984 => 12/1990
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    ROVER série 800 800 Série 1 09/1986 => 09/1991
    TOYOTA Avensis Avensis (AT22*) 10/1997 => 06/2000
    TOYOTA Camry Camry (SX/VC10) 06/1991 => 08/1996
    TOYOTA Camry Camry (SV/CV20) 10/1986 => 06/1991
    TOYOTA Carina Carina II (ST17*) 12/1987 => 11/1992
    TOYOTA Carina Carina E (AT/ST19*) 02/1992 => 12/1997
    TOYOTA Celica Celica (ST18) 08/1989 => 10/1993
    TOYOTA Celica Celica (ST200) 11/1993 => 07/1999
    TOYOTA Picnic Picnic 09/1996 => 05/2001
    TOYOTA RAV4 RAV4 I 04/1994 => 07/2000

Last product search