Technical data
CA3PK790
Poly V-belt
-
Visual(s)
-
Main features
Length 1 790 mm Number of Path 3 Weight 58 g -
OE equivalents
Brand OE reference DAIHATSU 90048-31002 ROVER GFB408 -
Compatibility
Brand Model Generation Dates DAIHATSU Charade Charade (G200/1/2/3/4) 03/1993 => 03/2001 DAIHATSU Charade Charade 02/1987 => 01/1993 ROVER série 200 200 Série 2 10/1989 => 12/1996 ROVER série 400 400 Série 1 03/1990 => 04/1995