Technical data

CA3PK836

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 836 mm
    Number of Path 3
    Weight 46 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 11950-V7301
    RENAULT 7700866437
    TOYOTA 90916-02399
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN 200SX 200 SX (S13) 09/1988 => 06/1994
    RENAULT Mégane Classic Mégane Classic phase 1 09/1996 => 02/1999
    RENAULT Mégane Mégane Phase 2 10/1998 => 02/2003
    RENAULT Mégane Mégane Phase 1 11/1995 => 02/1999
    RENAULT Mégane Scenic Mégane Scenic (JA/FA) 10/1996 => 09/1999
    TOYOTA Liteace Liteace 10/1979 => 01/1995

Last product search