Technical data
CA3PK890
Poly V-belt
-
Visual(s)
-
Main features
Length 1 890 mm Number of Path 3 Weight 55 g -
OE equivalents
Brand OE reference RENAULT 7700853838 -
Compatibility
Brand Model Generation Dates RENAULT Safrane Safrane 05/1992 => 09/1996