Technical data

CA3PK906

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 906 mm
    Number of Path 3
    Weight 50 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 46744566 | 46745928
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Fiorino Fiorino (225) 12/2007 => 01/2016
    FIAT Fiorino Fiorino (225) FL 02/2016 =>
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Strada Strada Pick-up FL 03/2003 => 05/2006
    FIAT Albea Albea 04/2002 => 12/2006
    FIAT Albea Albea FL 07/2006 => 07/2011
    FIAT Qubo Qubo 05/2008 => 01/2016

Last product search