Technical data

CA3PK915

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 915 mm
    Number of Path 3
    Weight 47 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7636895 | 71719398
    LANCIA 71719398
    NISSAN 11720-01B01
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Doblo Doblo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo FL 01/2004 => 12/2005
    FIAT Doblo Doblo Cargo FL 01/2004 => 12/2005
    FIAT Doblo Doblo II 01/2006 => 01/2010
    FIAT Doblo Doblo Cargo II 01/2006 => 01/2011
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Punto Punto (176) 07/1993 => 09/1999
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Strada Strada Pick-up 03/1999 => 03/2003
    FIAT Strada Strada Pick-up FL 03/2003 => 05/2006
    FIAT Albea Albea FL 07/2006 => 07/2011
    LANCIA Ypsilon Y Ipsilon FL2000 09/2000 => 09/2003
    NISSAN Micra Micra mk1 (K10) 11/1982 => 11/1992

Last product search