Technical data

CA4PK1005

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1005 mm
    Number of Path 4
    Weight 65 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7771529
    MAZDA BPD4-15-909 | BPE7-15-909 | BPH7-15-909
    MITSUBISHI MD363023
    SUZUKI 95141-60G60
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Punto Punto (176) 07/1993 => 09/1999
    MAZDA 323 323 (BA) 06/1994 => 09/1996
    MAZDA 323 323 (BJ) 08/1998 => 09/2000
    MAZDA 323 323 (BA) FL 10/1996 => 07/1998
    MAZDA 323 323 (BJ) FL 10/2000 => 10/2003
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    SUZUKI BALENO Baleno I 04/1995 => 12/2002

Last product search