Technical data

CA4PK1057

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1057 mm
    Number of Path 4
    Weight 72 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 7636059
    HYUNDAI 57181-4A000
    KIA 0K2CP-15-909 | 57181-4A000
    LANCIA 7636059
    MITSUBISHI MD337658
    RENAULT 7701064338
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Tempra Tempra (160) 11/1989 => 02/1993
    FIAT Tipo Tipo (160) 01/1988 => 02/1993
    HYUNDAI H1 H1 (G1) GEC4A09800 10/1997 => 05/2002
    HYUNDAI H1 H1 (GA) EUR4A0PA02 07/2001 => 09/2006
    HYUNDAI H1 H1 (TUR-EU) (A1T) TEURPA1T02 01/2007 => 12/2010
    HYUNDAI H1 H1 (TUR) (A1T) THMTPA1T02 01/2007 => 05/2015
    HYUNDAI H1 H1 (TUR) (GC) HMT4G0PA02 11/2002 => 12/2006
    HYUNDAI H1 H1 (GC) EUR4G0PA02 11/2002 => 12/2006
    HYUNDAI Plaza Plaza 01/1998 => 09/2004
    HYUNDAI Satellite Satellite 01/1998 => 12/2007
    HYUNDAI Starex Starex 01/1998 => 12/2007
    KIA Carens Carens I 12/1999 => 07/2002
    KIA Carens Carens II 07/2002 => 05/2006
    KIA K2500 K2500 II 01/2005 => 01/2007
    LANCIA Dedra Dedra (835) 03/1989 => 06/1994
    MITSUBISHI L200 L200 (K6/7) 01/1996 => 12/2007
    MITSUBISHI L300 L300 (P0/1/3) 11/1986 => 05/2004
    MITSUBISHI L300 L300 (Truck) 01/1994 => 04/2000
    MITSUBISHI L400 L400 (PA/PB/PD) 12/1994 => 12/2001
    MITSUBISHI Space Gear Space Gear (PA/PD) 12/1994 => 11/1998
    RENAULT Safrane Safrane 05/1992 => 09/1996

Last product search