Technical data

CA4PK1062

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1062 mm
    Number of Path 4
    Weight 80 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 56992-PDA-E01
    MITSUBISHI MD199224
    NISSAN 11920-BX00A | 11920-BX000
    RENAULT 7701064337
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Accord Accord VI (CG/CH) 09/1998 => 01/2003
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    NISSAN Micra Micra mk3 (K12E) 01/2003 => 05/2005
    NISSAN Micra Micra mk3 FL (K12E) 06/2005 => 04/2011
    NISSAN Note Note FL (E11E) 01/2008 => 06/2012
    RENAULT Safrane Safrane 05/1992 => 09/1996

Last product search