Technical data

CA4PK1072

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1072 mm
    Number of Path 4
    Weight 81 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HONDA 56992-P44-G03
    LEXUS 90916-02471
    RENAULT 7700850114
    ROVER GFB405
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HONDA Accord Accord IV 09/1989 => 08/1993
    HONDA Accord Accord V (CC) 03/1993 => 06/1995
    HONDA Accord Accord Aerodeck (CB) 07/1990 => 08/1993
    HONDA Accord Accord Coupé (CC1) 07/1991 => 08/1993
    HONDA Accord Accord V FL (CE/CF) 07/1995 => 08/1998
    LEXUS IS 200 IS I 03/1999 => 07/2005
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    ROVER série 600 600 04/1993 => 06/2000

Last product search