Technical data

CA4PK1080

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1080 mm
    Number of Path 4
    Weight 78 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    HYUNDAI 57161-H1300
    JAGUAR EAC9898
    KIA 57161-H1300
    MITSUBISHI MD311704
    SUZUKI 17521-85090
    TOYOTA 99364-21080
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    HYUNDAI Terracan Terracan 01/2001 => 02/2002
    HYUNDAI Terracan Terracan FL 03/2002 => 07/2007
    KIA Sorento Sorento 04/2002 => 05/2006
    MITSUBISHI L400 L400 (PA/PB/PD) 12/1994 => 12/2001
    MITSUBISHI Space Gear Space Gear (PA/PD) 12/1994 => 11/1998
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    TOYOTA Cressida Cressida IV 08/1988 => 08/1996

Last product search