Technical data

CA4PK1122

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1122 mm
    Number of Path 4
    Weight 85 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHRYSLER 4668 249AD
    MITSUBISHI MD368858
    NISSAN 11720-0N502
    TOYOTA 99364-81120
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHRYSLER PT Cruiser PT Cruiser 06/2000 => 11/2007
    MITSUBISHI L200 L200 (K6/7) 01/1996 => 12/2007
    MITSUBISHI L300 L300 (Truck) 01/1994 => 04/2000
    MITSUBISHI Montero Montero Sport (K9) 08/1998 => 02/2009
    MITSUBISHI Montero Montero (V2/4) 11/1993 => 08/2006
    MITSUBISHI Pajero Pajero Sport (K9) 08/1998 => 12/2013
    MITSUBISHI Pajero Pajero 2 (V2/4) 12/1990 => 04/2004
    MITSUBISHI Shogun Shogun 2 (V2/4) 12/1990 => 05/2001
    NISSAN Almera Almera (N15) 07/1995 => 01/2000
    NISSAN Sunny Sunny (Y10) 11/1990 => 03/2000
    TOYOTA Paseo Paseo 08/1995 => 07/1999

Last product search