Technical data

CA4PK1183

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1183 mm
    Number of Path 4
    Weight 80 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    MAZDA E331-15-907
    NISSAN 11920-85E11
    RENAULT 7701064328
    TOYOTA 90916-02384 | 90916-02501
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    MAZDA 323 323 (BD) 06/1980 => 08/1984
    MAZDA 323 323 (BW) 01/1986 => 08/1993
    NISSAN Maxima Maxima (J30) 12/1988 => 09/1994
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Rapid Rapid II 09/1991 => 03/1998
    TOYOTA 4-Runner 4 Runner (130) 08/1989 => 11/1995
    TOYOTA Yaris Yaris (NCP1/NLP10/SCP10) (JPN) 01/1999 => 08/2005
    TOYOTA Yaris Verso Yaris Verso (NCP) 08/1999 => 09/2005

Last product search