Technical data

CA4PK1215

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1215 mm
    Number of Path 4
    Weight 90 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 059260849D
    DACIA 7700853990
    PEUGEOT 5750-66
    RENAULT 7700853990
    SKODA 059260849D
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Serie 2 12/2000 => 12/2004
    AUDI A4 A4 Cabriolet 04/2002 => 12/2005
    AUDI A4 A4 Serie 2 FL 11/2004 => 06/2008
    AUDI A6 A6 Série 2 FL 06/2001 => 04/2005
    DACIA Solenza Solenza 04/2003 => 03/2005
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 309 309 II 08/1989 => 08/1994
    PEUGEOT J5 J5 série 1 (280) 11/1981 => 08/1990
    PEUGEOT J5 J5 série 2 (290) 09/1990 => 02/1994
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio I Phase 1 & 2 06/1990 => 02/1996
    RENAULT Express Express II 09/1991 => 02/2003
    RENAULT Extra Extra MK II 08/1991 => 08/1997
    RENAULT Rapid Rapid II 09/1991 => 03/1998
    SKODA Superb Superb 12/2001 => 03/2008

Last product search