Technical data

CA4PK1237

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1237 mm
    Number of Path 4
    Weight 93 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUDI 059260849B
    RENAULT 7700869686
    TOYOTA 90916-02644 | 99364-31240
    VOLKSWAGEN 059260849B
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUDI A4 A4 Série 1 11/1994 => 12/1998
    AUDI A4 A4 Série 1 FL 01/1999 => 09/2001
    AUDI A6 A6 Série 2 04/1997 => 05/2001
    AUDI A6 A6 Allroad 02/2000 => 08/2005
    AUDI A8 A8 Série 1 06/1994 => 12/1998
    AUDI A8 A8 Série 1 FL 10/1998 => 09/2002
    RENAULT Clio Clio II 01/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    TOYOTA Land Cruiser Land Cruiser (HD/UZ10*) 01/1998 => 08/2007
    VOLKSWAGEN Passat Passat V 10/1996 => 08/2000
    VOLKSWAGEN Passat Passat V FL 10/2000 => 05/2005

Last product search