Technical data

CA4PK1538

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 1538 mm
    Number of Path 4
    Weight 100 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    DACIA 8200830192
    RENAULT 8200041852 | 8200830192
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Sandero Sandero 06/2008 => 10/2012
    DACIA Sandero Sandero 2 10/2012 => 12/2016
    RENAULT Clio Clio II 01/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Thalia Thalia FL 10/2008 => 12/2013
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Symbol - Thalia Symbol - Thalia 10/2008 => 12/2013
    RENAULT Logan Logan 09/2004 => 11/2012

Last product search