Technical data

CA4PK673

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 673 mm
    Number of Path 4
    Weight 53 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    AUTOBIANCHI 71718718
    FIAT 7704978 | 46429443 | 71718718 | 71739607
    HYUNDAI 97713-02000
    KIA 97713-02000
    LANCIA 7704978 | 71718718
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    AUTOBIANCHI Y10 Y10 01/1989 => 10/1995
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Cinquecento Cinquecento (170) 01/1992 => 02/1998
    FIAT Doblo Doblo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Panda Panda MQ91 03/1991 => 08/2003
    FIAT Punto Punto (188) 07/1999 => 06/2003
    FIAT Punto Punto (176) 07/1993 => 09/1999
    FIAT Punto Punto (188) FL 07/2003 => 11/2010
    FIAT Seicento Seicento (187) 03/1998 => 08/2000
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Stilo Stilo 09/2001 => 12/2003
    FIAT Stilo Stilo FL 01/2004 => 01/2008
    FIAT Strada Strada Pick-up 03/1999 => 03/2003
    FIAT Strada Strada Pick-up FL 03/2003 => 05/2006
    FIAT Uno Uno Mondo 01/1998 => 12/2010
    FIAT Albea Albea 04/2002 => 12/2006
    FIAT Albea Albea FL 07/2006 => 07/2011
    FIAT Idea Idea 10/2003 => 06/2007
    FIAT Idea Idea FL 06/2007 => 01/2012
    HYUNDAI Accent Accent 07/1994 => 09/1999
    HYUNDAI Amica Amica 02/2000 => 07/2001
    HYUNDAI Amica Amica FL 07/2001 => 12/2003
    HYUNDAI Atos Prime Atos Prime 12/1999 => 06/2001
    HYUNDAI Atos Prime Atos Prime FL 07/2004 => 03/2008
    HYUNDAI Atos Atos 01/1998 => 06/2001
    HYUNDAI Atos Atoz 05/1998 => 06/2001
    HYUNDAI Atos Atos FL 07/2001 => 06/2004
    HYUNDAI Atos Atos FL2 07/2004 => 03/2008
    HYUNDAI Excel Excel 07/1994 => 09/1999
    HYUNDAI Pony Pony 07/1994 => 12/1999
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    KIA Picanto Picanto BC (SA) 01/2004 => 12/2007
    LANCIA Ypsilon Y Ipsilon 11/1995 => 08/2000
    LANCIA Ypsilon Y Ipsilon FL2000 09/2000 => 09/2003
    LANCIA Ypsilon Ypsilon 10/2003 => 06/2012
    LANCIA Y10 Y10 (156) R92 09/1992 => 10/1995
    LANCIA Musa Musa 07/2004 => 09/2007

Last product search