Technical data

CA4PK698

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 698 mm
    Number of Path 4
    Weight 51 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5750-SQ
    FIAT 71719039
    LANCIA 71719039
    MITSUBISHI MD300587
    PEUGEOT 5750-SQ
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN BX BX 09/1982 => 12/1994
    CITROEN C15 C15 10/1984 => 12/2005
    CITROEN Visa Visa 10/1978 => 12/1988
    CITROEN ZX ZX 03/1991 => 07/1998
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Brava Brava FL (182) 10/1998 => 03/2002
    FIAT Doblo Doblo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo Cargo (223) 10/2000 => 12/2003
    FIAT Doblo Doblo FL 01/2004 => 12/2005
    FIAT Doblo Doblo Cargo FL 01/2004 => 12/2005
    FIAT Marea Marea FL (185) 02/1999 => 09/2002
    FIAT Palio Palio (178) 07/1997 => 02/2001
    FIAT Palio Palio Week End (178) 09/1997 => 02/2001
    FIAT Palio Palio FL 03/2001 => 09/2002
    FIAT Palio Palio Week End FL 03/2001 => 09/2002
    FIAT Punto Punto (188) 07/1999 => 06/2003
    FIAT Punto Punto (176) 07/1993 => 09/1999
    FIAT Siena Siena (178) 07/1997 => 12/2001
    FIAT Siena Siena FL 01/2002 => 12/2011
    FIAT Strada Strada Pick-up 03/1999 => 03/2003
    FIAT Strada Strada Pick-up FL 03/2003 => 05/2006
    LANCIA Ypsilon Y Ipsilon 11/1995 => 08/2000
    MITSUBISHI Galant Galant (E5*) 11/1992 => 09/1996
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 309 309 09/1985 => 07/1989
    PEUGEOT 309 309 II 08/1989 => 08/1994
    PEUGEOT 405 405 06/1987 => 06/1992
    PEUGEOT 405 405 - Restyling 07/1992 => 10/1996

Last product search