Technical data

CA4PK706

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 706 mm
    Number of Path 4
    Weight 55 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 71739608
    LANCIA 71739608
    NISSAN 11720-28E10
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Punto Punto (176) 07/1993 => 09/1999
    LANCIA Ypsilon Y Ipsilon 11/1995 => 08/2000
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (U11) 10/1983 => 05/1990
    NISSAN Sunny Sunny (N13) 06/1986 => 10/1990
    NISSAN Sunny Sunny (B12) 06/1986 => 05/1990

Last product search