Technical data

CA4PK715

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 715 mm
    Number of Path 4
    Weight 55 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 25183066 | 96610563
    DACIA 6001548021 | 8200211651
    DAEWOO 25183066 | 96610563
    DAIHATSU 90048-31020 | 90048-31020-000
    NISSAN 11720-2M310
    PEUGEOT 5750-69 | 5750-94
    RENAULT 6001548021 | 8200211651
    SUZUKI 17521-M79F00
    TOYOTA 99364-00720 | 99364-20720 | 99364-50720 | 99364-70720 | 99364-80720
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Kalos Kalos (T250) 01/2005 => 05/2008
    CHEVROLET Aveo Aveo T250/1 01/2005 => 05/2008
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    DACIA Logan Logan 09/2004 => 11/2012
    DACIA Logan Logan 2 01/2013 => 01/2017
    DACIA Sandero Sandero 06/2008 => 10/2012
    DAEWOO Kalos Kalos (T200) 09/2002 => 07/2005
    DAIHATSU Charade Charade (L251) 05/2003 => 08/2005
    DAIHATSU Cuore Cuore L251 04/2003 => 08/2005
    DAIHATSU Cuore Cuore FL L251 09/2005 => 08/2007
    DAIHATSU YRV YRV 08/2000 => 12/2007
    DAIHATSU Trevis Trevis 09/2006 => 11/2013
    PEUGEOT 205 205 (741) 02/1983 => 07/1987
    PEUGEOT 205 205 08/1987 => 09/1998
    PEUGEOT 309 309 09/1985 => 07/1989
    RENAULT Logan Logan 09/2004 => 11/2012
    RENAULT Sandero Sandero 06/2008 => 12/2012
    SUZUKI ALTO Alto (RF410) 06/2002 => 03/2006
    TOYOTA Previa Previa/Tarago 05/1990 => 01/2000

Last product search