Technical data

CA4PK730

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 730 mm
    Number of Path 4
    Weight 92 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    NISSAN 11720-16E02 | 11950-72B00
    SUBARU 809214070 | 809214290
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    NISSAN Bluebird Bluebird (T12) 12/1985 => 12/1990
    NISSAN Bluebird Bluebird (T72) 12/1985 => 12/1990
    NISSAN Micra Micra mk2 (K11E) 08/1992 => 06/2000
    NISSAN Micra Micra mk2 FL (K11E) 07/2000 => 12/2002
    NISSAN Prairie Prairie (M11) 10/1988 => 07/1994
    SUBARU Justy Justy 06/1986 => 12/1995

Last product search