Technical data

CA4PK735

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 735 mm
    Number of Path 4
    Weight 61 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FORD 1120199
    NISSAN 11720-00QAR
    RENAULT 7700870367 | 8200027520
    ROVER GFB80743
    SMART 0019934596
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FORD Mondeo Mondeo III 2000 (GE) 10/2000 => 05/2003
    FORD Mondeo Mondeo III FL (GE) 06/2003 => 06/2007
    FORD Transit/Tourneo Transit 2000 01/2000 => 12/2006
    SMART Fortwo Fortwo MKII 01/2007 => 11/2014
    NISSAN Kubistar Kubistar (X76) 09/2003 => 11/2009
    RENAULT Clio Clio I Phase 3 03/1996 => 02/1998
    RENAULT Clio Clio II 01/1998 => 03/2001
    RENAULT Clio Clio II FL 04/2001 => 05/2009
    RENAULT Clio Clio Campus Evolution 06/2009 => 12/2012
    RENAULT Kangoo Kangoo Extra (GB) 01/1998 => 02/2003
    RENAULT Kangoo Kangoo I 09/1997 => 02/2003
    RENAULT Kangoo Kangoo I FL 03/2003 => 06/2009
    RENAULT Twingo Twingo I FL (X06) 09/1998 => 06/2007
    RENAULT Twingo Twingo I (X06) 03/1993 => 08/1998
    ROVER série 200 200 Série 1 06/1984 => 12/1990

Last product search