Technical data

CA4PK747

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 747 mm
    Number of Path 4
    Weight 59 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 46474060
    HYUNDAI 57170-02710
    KIA 57170-02710
    RENAULT 8200830181
    ROVER GFB80750 | PQS10013
  • Is contained in

    Is contained in
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Bravo Bravo I (182) 06/1995 => 09/1998
    FIAT Brava Brava (182) 06/1995 => 09/1998
    HYUNDAI Atos Prime Atos Prime FL 07/2004 => 03/2008
    HYUNDAI Atos Atos FL2 07/2004 => 03/2008
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    KIA Picanto Picanto BC (SA) 01/2004 => 12/2007
    KIA Picanto Picanto SA 12/2007 => 04/2011
    RENAULT Twingo Twingo II (X44) 07/2007 => 12/2011
    RENAULT Twingo Twingo II FL (X44) 01/2012 => 10/2014
    ROVER série 100 114 09/1990 => 12/1998
    ROVER série 200 200 Série 2 10/1989 => 12/1996
    ROVER série 400 400 Série 1 03/1990 => 04/1995
    ROVER Metro Metro (UK) 05/1990 => 01/1995

Last product search