Technical data

CA4PK755

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 755 mm
    Number of Path 4
    Weight 57 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CITROEN 5750-P1 | 5750-WT
    FIAT 46520502 | 9624233680
    PEUGEOT 5750-P0 | 5750-WT
    ROVER GFB80755
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CITROEN Jumper Jumper II 01/2002 => 06/2006
    CITROEN Jumper Jumper I 02/1994 => 12/2001
    CITROEN Relay Relay II 01/2002 => 06/2006
    CITROEN Relay Relay I 02/1994 => 12/2001
    FIAT Ducato Ducato (230-231-232-234) 02/1994 => 12/2001
    FIAT Ducato Ducato (243-244-245-247) 01/2002 => 06/2006
    FIAT Palio Palio (178) 07/1997 => 02/2001
    PEUGEOT Boxer Boxer II 01/2002 => 06/2006
    PEUGEOT Boxer Boxer I 02/1994 => 12/2001
    ROVER série 200 200 Série 1 06/1984 => 12/1990

Last product search