Technical data

CA4PK763

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 763 mm
    Number of Path 4
    Weight 56 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    ALFA ROMEO 60575209
    LANCIA 60575209
    MITSUBISHI MD180574
    NISSAN 11950-41B01
    OPEL 4710920
    PROTON MD183556
    ROVER GFB80760
    SUZUKI 95141-51K00 | 95141-60B50
    VAUXHALL 93196419
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    ALFA ROMEO 164 164 Super 09/1992 => 09/1998
    LANCIA Thema Thema (834) FL92 09/1992 => 11/1994
    MITSUBISHI Colt Colt (CA*) 12/1991 => 12/1996
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F V (CB*/CD*) 12/1991 => 12/1996
    MITSUBISHI Space wagon Space Wagon (N3) 05/1991 => 11/2000
    MITSUBISHI Space Runner Space Runner (N1/2) 06/1991 => 12/2002
    NISSAN Micra Micra mk2 (K11E) 08/1992 => 06/2000
    OPEL Agila Agila II 12/2007 => 03/2015
    ROVER série 200 200 Série 1 06/1984 => 12/1990
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    SUZUKI SWIFT Swift III AZG (HUN) 09/2010 => 05/2017
    SUZUKI WAGON R Wagon R+ (RB) 03/2000 => 12/2008
    SUZUKI Splash Splash 03/2008 => 10/2014
    VAUXHALL Agila Agila II 12/2007 => 04/2015

Last product search