Technical data

CA4PK775

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 775 mm
    Number of Path 4
    Weight 58 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 55574314
    DAIHATSU 90048-31004
    HONDA 31110-P2T-004 | 31110-P2T-505 | 31110-P30-004
    HYUNDAI 25212-02500
    MITSUBISHI MD301833 | MD312400
    NISSAN 11720-26E02 | 11950-31U02
    RENAULT 7701474517
    ROVER PQS10028EVA
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Aveo Aveo T300 06/2011 => 12/2015
    DAIHATSU Applause Applause 06/1989 => 09/1997
    HONDA Civic Civic (EJ/EK) 10/1995 => 03/2001
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998
    HYUNDAI Amica Amica 02/2000 => 07/2001
    HYUNDAI Amica Amica FL 07/2001 => 12/2003
    HYUNDAI Atos Prime Atos Prime 12/1999 => 06/2001
    HYUNDAI Atos Prime Atos Prime FL 07/2001 => 06/2004
    HYUNDAI Atos Prime Atos Prime FL 07/2004 => 03/2008
    HYUNDAI Atos Atos 01/1998 => 06/2001
    HYUNDAI Atos Atoz 05/1998 => 06/2001
    HYUNDAI Atos Atos FL 07/2001 => 06/2004
    HYUNDAI Atos Atos FL2 07/2004 => 03/2008
    HYUNDAI Getz Getz (BJ) 09/2002 => 08/2005
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Carisma Carisma (DA) 05/1995 => 02/1999
    MITSUBISHI Colt Colt (CJ) 11/1995 => 06/2003
    MITSUBISHI Lancer Lancer VI (CK1*) 11/1995 => 12/2001
    MITSUBISHI Pajero Pajero .Pinin (H7*) 07/1999 => 02/2005
    MITSUBISHI Shogun Shogun Pinin 08/1999 => 12/2005
    NISSAN Maxima Maxima QX (A32) 10/1994 => 12/1999
    NISSAN Maxima Maxima QX (CA33) 01/2000 => 01/2006
    NISSAN Maxima Maxima (J30) 12/1988 => 09/1994
    NISSAN Teana Teana I 04/2006 => 02/2008
    RENAULT Espace Espace IV 09/2002 => 02/2006
    RENAULT Espace Espace IV Phase 2 03/2006 => 12/2010
    RENAULT Vel Satis Vel Satis 01/2002 => 01/2005
    RENAULT Vel Satis Vel Satis FL 02/2005 => 12/2009
    ROVER série 100 111 09/1990 => 12/1998
    ROVER série 100 114 09/1990 => 12/1998
    ROVER Metro Metro (UK) 05/1990 => 01/1995

Last product search