Technical data

CA4PK780

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 780 mm
    Number of Path 4
    Weight 61 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    BMW 64 55 2 245 451 | 64 55 2 246 732
    DAIHATSU 90048-31003 | 90048-31017 | 90048-31019
    HONDA 31110-P2J-004
    HYUNDAI 25212-02552
    KIA 25212-02552
    MAZDA N3H1-15-908 | N3R1-15-908
    MITSUBISHI MD163032 | MD334464 | MD343575
    OPEL 1854725
    VAUXHALL 90512538
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    BMW 3 series Série 3 (E36) 12/1990 => 04/2001
    BMW 5 series Série 5 (E34) 01/1988 => 12/1996
    BMW 5 series Série 5 (E39) 09/1995 => 04/2004
    BMW 7 series Série 7 (E38) 06/1994 => 08/2001
    DAIHATSU Applause Applause 09/1997 => 05/2000
    DAIHATSU Applause Applause 06/1989 => 09/1997
    DAIHATSU Charade Charade (G200/1/2/3/4) 03/1993 => 03/2001
    DAIHATSU Charade Charade 02/1987 => 01/1993
    DAIHATSU Feroza Feroza 10/1988 => 12/1997
    DAIHATSU Terios Terios 03/1997 => 04/2006
    HONDA Civic Civic (EG/EH/EJ) 09/1991 => 09/1995
    HONDA CRX CRX (EG/EH) 03/1992 => 12/1998
    HYUNDAI Atos Atos FL2 07/2004 => 03/2008
    HYUNDAI Getz Getz (BJ) FL 09/2005 => 12/2006
    HYUNDAI Getz Getz (TB) (IND) 01/2007 => 12/2008
    HYUNDAI Getz Getz (TB) 11/2006 => 01/2011
    HYUNDAI i10 i10 (IND) 12/2007 => 11/2010
    HYUNDAI i10 i10 (IND) 09/2010 => 10/2013
    KIA Picanto Picanto BC (SA) 01/2004 => 12/2007
    KIA Picanto Picanto SA 12/2007 => 04/2011
    MAZDA RX-8 RX-8 02/2003 => 01/2009
    MAZDA RX-8 RX-8 04/2008 => 12/2013
    MITSUBISHI Carisma Carisma 2 (DA) 03/1999 => 12/2003
    MITSUBISHI Carisma Carisma (DA) 05/1995 => 02/1999
    MITSUBISHI Colt Colt (CA*) 12/1991 => 12/1996
    MITSUBISHI Galant Galant (E5*) 11/1992 => 09/1996
    MITSUBISHI Lancer Lancer V (CB/CD4*) 06/1992 => 12/2000
    MITSUBISHI Lancer F Lancer F IV (C6/7*) 04/1988 => 07/1995
    MITSUBISHI Lancer F Lancer F V (CB*/CD*) 12/1991 => 12/1996
    MITSUBISHI Pajero Pajero .Pinin (H7*) 07/1999 => 02/2005
    MITSUBISHI Shogun Shogun Pinin 08/1999 => 12/2005
    MITSUBISHI Space Runner Space Runner (N1/2) 06/1991 => 12/2002
    MITSUBISHI Space Star Space Star (DG) 06/1998 => 12/2004
    OPEL Omega Omega B 02/1994 => 07/2003
    VAUXHALL Omega Omega 04/1994 => 12/2003

Last product search