Technical data

CA4PK788

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 788 mm
    Number of Path 4
    Weight 56 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    FIAT 46557131
    NISSAN 11920-4A00B
    SMART 0018907V001000000
    SUZUKI 11920-4A00B
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    FIAT Bravo Bravo I FL (182) 10/1998 => 03/2002
    FIAT Seicento Seicento (187) 09/2000 => 08/2005
    FIAT Seicento Seicento (187) 03/1998 => 08/2000
    SMART Fortwo Fortwo MKI 10/1998 => 12/2006
    SMART Crossblade Crossblade 06/2002 => 12/2003
    SMART Roadster Roadster 05/2003 => 11/2005
    NISSAN Pixo Pixo (UA0) 06/2009 => 10/2013
    SUZUKI ALTO Alto (AMF310) 01/2009 => 03/2015

Last product search