Technical data

CA4PK790

Poly V-belt

  • Visual(s)

  • Main features

    Main features
    Length 1 790 mm
    Number of Path 4
    Weight 62 g
  • OE equivalents

    OE equivalents
    Brand OE reference
    CHEVROLET 25183062
    DAEWOO 25183062
    DAIHATSU 90048-31012 | 90048-31013 | 90048-31018
    FIAT 71749426
    HONDA 31110-P72-505
    LANCIA 60565258
    ROVER GMB101
    SUBARU 95141-63B50
    SUZUKI 49181-60A00 | 95141-63B50
    TOYOTA 99364-20790
  • Compatibility

    Compatibility
    Brand Model Generation Dates
    CHEVROLET Matiz Matiz (M200) 01/2005 => 02/2011
    CHEVROLET Spark Spark (M200) 05/2005 => 12/2009
    DAEWOO Matiz Matiz FL (M100) 10/2000 => 01/2005
    DAIHATSU Applause Applause 09/1997 => 05/2000
    DAIHATSU Applause Applause 06/1989 => 09/1997
    DAIHATSU Charade Charade (G200/1/2/3/4) 03/1993 => 03/2001
    FIAT Cinquecento Cinquecento (170) 01/1992 => 02/1998
    FIAT Uno Uno Mondo 01/1998 => 12/2010
    HONDA Accord Accord VI (CG/CH) 09/1998 => 01/2003
    HONDA Civic Civic (MA/MB) 01/1995 => 03/2001
    HONDA Civic Civic Aerodeck (MB/MC) 09/1997 => 03/2001
    LANCIA Thema Thema (834) FL92 09/1992 => 11/1994
    ROVER série 400 400 Série 2 05/1995 => 03/2000
    SUBARU Justy Justy 10/1995 => 10/2003
    SUZUKI GRAND VITARA Grand Vitara 05/1998 => 02/2005
    SUZUKI JIMNY Jimny 1 (SN413/SN415) 09/1998 => 10/2018
    SUZUKI SWIFT Swift SF FL (HUN) 09/1996 => 03/2005
    SUZUKI VITARA Vitara(ET/TA) 10/1988 => 12/2005
    SUZUKI WAGON R Wagon R+ (RB) 03/2000 => 12/2008
    TOYOTA MR2 MR 2 11/1984 => 10/1989

Last product search